What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Infiniium Offline Oscilloscope Analysis Software Free Trial
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Gratuito
Trial
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2024-04-19 | 11.60.00103 | Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC. |
Data de lançamento | Versão |
---|---|
2024-04-19 | 11.60.00103 |
Version Description |
---|
Lets you analyze UXR/MXR/EXR-Series, 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscope data offline on your PC. |
Como Baixar
Click “Download”. No licensing is required to download the application.
Como Instalar
- After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
- The application includes demo waveforms that can be used for product evaluation without any licensing.
- To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10
Pré-requisitos
- Information Not Available
Instrumentos Compatíveis
- See Product Details
Como Baixar
Click “Download”. No licensing is required to download the application.
Como Instalar
- After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
- The application includes demo waveforms that can be used for product evaluation without any licensing.
- To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10, 64-bit
Pré-requisitos
- Information Not Available
Instrumentos Compatíveis
- See Product Details
Como Baixar
Click “Download”. No licensing is required to download the application.
Como Instalar
- After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
- The application includes demo waveforms that can be used for product evaluation without any licensing.
- To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10, Windows 7, 64-bit
Pré-requisitos
- Information Not Available
Instrumentos Compatíveis
- See Product Details
SHOW MORE