What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
New firmware for i-system card (P/N: N1807-63603) to retain fixture lock
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.
For details, please refer to Service Note 3070-86.
Procedure:
1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2011-10-17 | n/a | This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command. |
Release Date | Version |
---|---|
2011-10-17 | n/a |
Version Description |
---|
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command. |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
- See Above
Supported Instruments
- Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System
No previous versions available
SHOW MORE