What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
New firmware for i-system card (P/N: N1807-63603) to retain fixture lock
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.
For details, please refer to Service Note 3070-86.
Procedure:
1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2011-10-17 | n/a | This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command. |
发布日期 | 版本 |
---|---|
2011-10-17 | n/a |
Version Description |
---|
This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the â testhead power onâ command. |
如何下载
- See Above
如何安装
- See Above
颁发许可证
- Does Not Require a License
Installs on: Instrument
前提要求
- See Above
支持的仪器
- Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System
没有可用的软件版本
SHOW MORE