This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2011-04-28 n/a This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.
Veröffentlichungsdatum Version
2011-04-28 n/a
Version Description
This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.

How to Download

  • Click the download button, select file and save.

How to Install

  • Information Not Available

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows XP SP3
  • Windows XP SP2

Voraussetzungen

  • See Above

Supported Instruments

  • W3631A, W3633A, W3635B BGA Probes
Keine Softwareversion verfügbar
SHOW MORE