Problem Description:
The “10071517_1.xsvf” firmware that released through service note 3070-82 for supporting new NEC 2Mx8bits SRAM on Control XTP cannot perform ‘data polling’ in flash ISP test.

Solution:
The new control XTP firmware version “11060116_1.xsvf” is to solve the above issue and it is backward compatible for both the old NEC 4Mx4bit SRAM and the NEC 2Mx8bit SRAM.
Please refer to Service Note 3070-85 for details.


Installation Procedure:

  1. Download the “xtp_110601116_1.xsvf” ” file.
  2. Copy it into the “lib” directory “C:\Keysight_ICT\lib” on your controller
  3. Locate the file “C:\Keysight_ICT\lib\xtp.xsvf” and rename it to other name.
  4. Rename the file “xtp_110601116_1.xsvf” to “xtp.xsvf”
  5. Perform the update as according to Release Note 3070-85.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-06-15 11060116_1 Control XTP driver version 11060116_1.xsvf
Release Date Version
2011-06-15 11060116_1
Version Description
Control XTP driver version 11060116_1.xsvf

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE