What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9340A and N9340B Handheld Spectrum Analyzer (HSA) Software
The N9340A and N9340B HSA software is an easy-to-use, PC-based remote control tool for your N9340A/B handheld spectrum analyzer. It can be used as:
- A monitor - Display and control the spectrum scans simultaneously to your N9340A/B.
- A file manager - Send files to your N9340A/B from a PC, or get files from your N9340A/B to a PC.
- A SCPI (Standard command of programmable instrument) debugger - Send remote control commands or queries to N9340A/B.
In addition to the three major functions, the N9340A/B PC software also provides the following utilities:
- Capture the screen when it is used as a monitor
- Export trace data into a CSV file (in a format of *.csv, open with Microsoft Office Excel)
- Edit and export antenna table file for field strength function
- Generate measurement reports for printouts
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2014-10-13 | A.01.11 | Software file available for download... |
发布日期 | 版本 |
---|---|
2014-10-13 | A.01.11 |
Version Description |
---|
Software file available for download... |
如何下载
- Click the Download button
- Save the file to your PC
如何安装
颁发许可证
- Does Not Require a License
支持文档
Installs on: PC / Instrument
操作系统
- Windows 7
- Windows XP SP3
前提要求
Please make sure you have Agilent's IO libraries suite installed in the controller computer.
支持的仪器
- N9340A, N9340B
没有可用的软件版本
SHOW MORE