What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Hardware Driver for Keysight USB Modular DAQ and U2781A USB Modular Chassis Version 2.01
Hardware Driver supporting the U2300A/ U2500A/ U2600A Series USB Modular DAQ modules, U2781A USB Modular Product Chassis and U2802A Thermocouple Signal Conditioner Module. For additional installation procedure for Win 7, refer to the “Readme first.txt”.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2017-02-13 | 2.01 | Upgrade Driver from 1.08 to 2.01 |
릴리스 날짜 | 버젼 |
---|---|
2017-02-13 | 2.01 |
Version Description |
---|
Upgrade Driver from 1.08 to 2.01 |
다운로드 방법
- See Documentation
설치 방법
Installation Procedure for Agilent USB Modular DAQ and U2781A USB Modular Chassis Version 2.01
- This installation illustrates the special requirement for Win 7 (32bit and 64bit) Operating System
- Please check whether you have any previous hardware driver installed. If you have, please uninstall the previous driver before installing V2.01.
- To install, unzip the Agilent_USBDAQ_Setup_V2.01.exe to any folder that you prefer. Right click on the unzipped exe file and select "Run as administrator".
- A "User Account Control" prompt will appear on screen. Click "Yes" to proceed the installation and follow the wizard to complete the installation.
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows 7
- Windows Vista
- Windows XP
선결 조건
- Information Not Available
지원되는 계측기
- U2300A U2500A U2600A U2700A Series USB Modular DAQ modules, the U2781A USB Modular Product Chassis, and U2802A Thermocouple Signal Conditioner Module.
다운로드 방법
- See Documentation
설치 방법
- See Documentation
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows 7
- Windows Vista
- Windows XP
선결 조건
- See Documentation
지원되는 계측기
- U2300A U2500A U2600A Series USB Modular DAQ modules, the U2781A USB Modular Product Chassis, and U2802A Thermocouple Signal Conditioner Module.
SHOW MORE