What are you looking for?
Data Logger for Keysight Handheld Capacitance Meter
The Data Logger software is application software that is targeted to extend the capabilities of the U1701A and U1701B Handheld Capacitance Meter in data logging. The software provides a simple graphical user interface (GUI) that allows you to perform basic controls and measurements through the PC.
For instrument set up and operation, please refer to the Keysight U1701A/B Handheld Capacitance Meter User's and Service Guide.
Pre-requisites:
Hardware Requirements
Processor 1 GHz 32-bit(x86) Pentium® or higher
Operating system Microsoft® Windows® 2000/XP Service Pack 3
Hard disk space 1GB or higher recommended
RAM 512 MB or higher recommended
Prior to installing the GUI Data Logger software, the PC system needs to meet the following minimum requirements.
Users are required to download the following pre-requisites software to support this data logger software.
Software Requirements
Keysight IO Libraries Suite 15.0 and above
Microsoft® .NET Framework 3.5
Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.
Pentium is a U.S. registered trademark of Intel Corporation.
Release Date | Version | Version Description |
---|---|---|
2011-02-01 | 1.3 | Data logging installer and software for U1701A/B handheld Capacitance Meters. The installer is needed to install or upgrade the GUI Datalogger Software. Click the .exe file if you have not downloaded the installer from the product CD-ROM. |
Release Date | Version |
---|---|
2011-02-01 | 1.3 |
Version Description |
---|
Data logging installer and software for U1701A/B handheld Capacitance Meters. The installer is needed to install or upgrade the GUI Datalogger Software. Click the .exe file if you have not downloaded the installer from the product CD-ROM. |
How to Download
- See Documentation
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Operating System
- Windows XP SP3
- Windows 2000
Prerequisites
- See Above
Supported Instruments
- U1701A and U1701B