您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
U2741A USB 模块化数字万用表 IVI 仪器驱动程序
Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite
*Note: This IVI driver can be used on 32-bit Windows XP, Vista, and 7. It can also be used in 32-bit applications on Windows Vista and 7 (see the MSDN article about WoW64).
Current Version Details | |
---|---|
Version | 1.0.6.0 |
Models Supported | U2741A |
Driver Type | IVI-COM and IVI-C |
IVI Classes Supported | IviDmm 3.0 IVI-C IviDmm 3.0 IVI-COM IviDriver 1.0 IVI-C IviDriver 1.0 IVI-COM |
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2009-05-04 | 1.0.6.0 | IVI-COM, IVI-C Version 1.0.6.0 for U2741A |
发布日期 | 版本 |
---|---|
2009-05-04 | 1.0.6.0 |
版本说明 |
---|
IVI-COM, IVI-C Version 1.0.6.0 for U2741A |
如何下载
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
如何安装
- See Readme File
颁发许可证
- 不要求具有许可证
支持文档
没有可用的软件版本
SHOW MORE