86100CU-401 Advanced EYE Analysis runs on an external PC, or 86100C DCA-J, and
requires Microsoft® Office Excel 2003/2007. For installation and setup refer to the HELP
file included with the download, but here is a summary to get you started:

1. On your PC (or your 86100C DCA-J mainframe):

  • 86100CU-401 Application Eye Analysis .exe — Download the 86100CU-401 application using the link below. Copy the .exe to your computer and double-click the file to install. Included with the download is a HELP file with installation instructions.
  • Keysight IO Libraries Suite — The PC controller running the 86100CU-401 software must have Keysight IO Libraries Suite 15.0 (or later) installed. For the latest version of Keysight IO Libraries, see: Keysight IO Libraries Suite
  • Microsoft® Office Excel 2003/2007 (user supplied)

2. On your 86100C DCA-J mainframe:

  • Install the 86100CU-401 license key onto your 86100C. Installation instructions are included with your license file.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
무료 Trial
릴리스 날짜 버젼 버전 설명
2011-11-17 A.02.00 Advanced EYE Analysis Software
릴리스 날짜 버젼
2011-11-17 A.02.00
Version Description
Advanced EYE Analysis Software

다운로드 방법

  • See Above

설치 방법

  • See Above

라이센스

  • Requires a License

Installs on: PC / Instrument

운영 체제

  • Windows XP

선결 조건

  • See above

지원되는 계측기

  • 86100C
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE