What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
86100CU-401 Advanced EYE Analysis Application Download
86100CU-401 Advanced EYE Analysis runs on an external PC, or 86100C DCA-J, and
requires Microsoft® Office Excel 2003/2007. For installation and setup refer to the HELP
file included with the download, but here is a summary to get you started:
1. On your PC (or your 86100C DCA-J mainframe):
- 86100CU-401 Application Eye Analysis .exe — Download the 86100CU-401 application using the link below. Copy the .exe to your computer and double-click the file to install. Included with the download is a HELP file with installation instructions.
- Keysight IO Libraries Suite — The PC controller running the 86100CU-401 software must have Keysight IO Libraries Suite 15.0 (or later) installed. For the latest version of Keysight IO Libraries, see: Keysight IO Libraries Suite
- Microsoft® Office Excel 2003/2007 (user supplied)
2. On your 86100C DCA-J mainframe:
- Install the 86100CU-401 license key onto your 86100C. Installation instructions are included with your license file.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free
Trial
Release Date | Version | Version Description |
---|---|---|
2011-11-17 | A.02.00 | Advanced EYE Analysis Software |
Release Date | Version |
---|---|
2011-11-17 | A.02.00 |
Version Description |
---|
Advanced EYE Analysis Software |
How to Download
See Above
How to Install
See Above
Licensing
- Requires a License
Installs on: PC / Instrument
Operating System
- Windows XP
Prerequisites
See above
Supported Instruments
- 86100C
Related Links
No previous versions available
SHOW MORE