This Keysight IntuiLink software supports PNA (Performance Network Analyzers) E835X network analyzers.

***ONLY SUPPORTS LAN***DOES NOT SUPPORT RS-232***

Important Note Regarding Installation of IntuiLink PNA Support File

The IntuiLink PNA Support Files installation must be performed on the PNA instrument before IntuiLink will be able to communicate with it. This installation enables toolbar communication with the instrument usually without having to perform any security administration activities. This file is small enough that it can be copied onto a floppy disk for installation onto the PNA if appropriate. See the Readme file for installing the IntuiLink as well as the Support File.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2001-10-11 1.1 Supported Models: E8356A, E8357A and E8358A, ***DOES NOT SUPPORT RS-232***
发布日期 版本
2001-10-11 1.1
Version Description
Supported Models: E8356A, E8357A and E8358A, ***DOES NOT SUPPORT RS-232***

如何下载

  • See Above

如何安装

  • See Readme File

颁发许可证

  • Does Not Require a License

附加的软件/实用程序

Installs on: PC / Instrument

前提要求

  • See Above

支持的仪器

  • E8356A, E8357A and E8358A ***DOES NOT SUPPORT RS 232***
没有可用的软件版本
SHOW MORE