What are you looking for?
Keysight Medalist i3070 07.20px Software Patches
System Requirements: Keysight Medalist i3070 or Test Development PC
Controller Requirements: Windows® PC
Operating System: Microsoft® Windows XP
Software Requirement: Keysight Medalist i3070 07.20p
Patch Requirement: Keysight IO Libraries revision 15.0 or higher
For the latest enhancements and updates on the i3070 07.20p software, please download this patch 07.20pc and install it over your existing i3070 07.20p software.
Building upon the success of Cover-Extend Technology(CET), the i3070 software patch 07.20pd is aimed at greater coverage, greater throughput and greater usability for CET, it also includes the patch 07.20pc.
These Software Patches may be installed only on MS Windows systems with i3070 07.20p software release. It can be installed on systems with i3070 Test System Software or i3070 Development Software.
The Software Update must be installed by the administrator login (or a login with administrator privileges).
To download and install the 07.20px Software Patch on Windows systems running the i3070 07.20p software release:
Note: This patch requires Keysight IO Libraries Revision 15.0 or higher. Please download the KeysightIOlibraries15 below. For KeysightIOlibraries15 installation details refer to the Keysight Medalist i3070 07.20pc Release Notes.
- Close all open programs.
- Save the Keysighti3070_0720px.exe file to the hard disk.
- Double- click Keysighti3070_0720px.exe.
- Follow the instructions for installation.
- To validate that the software was installed correctly:
- a. On the Start menu, select Programs > Keysight ICT > Korn Shell.
b. In the Korn Shell window, type version and press Enter.
Delete the Keysighti3070_07.20px.exe file.
Windows and Microsoft MS Windows XP are registered trademarks of Microsoft Corporation
Release Date | Version | Version Description |
---|---|---|
2009-11-26 | 07.20pd | For the latest enhancements and features on the i3070 07.20p software, please download this patch and install it over your existing i3070 07.20p software. |
Release Date | Version |
---|---|
2009-11-26 | 07.20pd |
Version Description |
---|
For the latest enhancements and features on the i3070 07.20p software, please download this patch and install it over your existing i3070 07.20p software. |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- i3070
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- i3070