Firmware Installation Procedure:

1. Make a new folder for installing the firmware installation program.

2. Make a copy of the install program loader.exe and the firmware fw_0105.m

3. Update the 4268A firmware according to the following procedure. (Procedure is same as 4288A.)

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2008-05-19 1.05 4268A Firmware Upgrade Revision 1.05
Release Date Version
2008-05-19 1.05
Version Description
4268A Firmware Upgrade Revision 1.05

How to Download

  • Click the download button and save the file to a temporary directory on your PC (or instrument).

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows NT
  • Windows 95/98

Prerequisites

  • See Above

Supported Instruments

  • 4268A
No previous versions available
SHOW MORE