What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
4268A 120Hz/1kHz Capacitance Meter Firmware Upgrade
Firmware Installation Procedure:
1. Make a new folder for installing the firmware installation program.
2. Make a copy of the install program loader.exe and the firmware fw_0105.m
3. Update the 4268A firmware according to the following procedure. (Procedure is same as 4288A.)
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2008-05-19 | 1.05 | 4268A Firmware Upgrade Revision 1.05 |
Release Date | Version |
---|---|
2008-05-19 | 1.05 |
Version Description |
---|
4268A Firmware Upgrade Revision 1.05 |
How to Download
Click the download button and save the file to a temporary directory on your PC (or instrument).
How to Install
See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows NT
- Windows 95/98
Prerequisites
See Above
Supported Instruments
- 4268A
No previous versions available
SHOW MORE