System Requirements: Keysight Medalist i3070 or Test Development PC
Controller Requirements: Windows® PC
Operating System: Microsoft Windows XP
Software Requirement: Keysight Medalist i3070 07.10p

The 07.10pc software Patch includes some updates in some features in the i3070 software release 07.10p.

The 07.10pd software patch includes the latest enhancements, updates and 07.10pc patch on the i3070 07.10p software, please download this patch and install it over your existing i3070 07.10p software.
 

This Software Patch may be installed only on MS Windows systems with i3070 07.10p software release. It can be installed on systems with i3070 Test System Software or i3070 Development Software.
The Software Patch must be installed by the administrator login (or a login with administrator privileges).

To download and install the 07.10px Software Patch on Windows systems running the i3070 07.10p software release:

  • Click on "Patch" file. Save this file to disk.
  • Close all open programs.
  • Go to the directory in which the file was saved and Double-click on Keysighti3070_07.10px.exe.
  • Follow the Install Shield instructions for installation.
  • To validate that the software was installed correctly:
    a. On the Start menu, select Programs > Keysight ICT > Korn Shell.
    b. In the Korn Shell window, type version and press Enter.
     
  • Delete the Keysighti3070_07.10px.exe.

Windows and MS Windows XP are registered trademarks of Microsoft Corporation

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2008-12-15 07.10pd For the latest enhancements and features on the i3070 07.10 software, please download this patch and install it over your existing i3070 07.10p software.
Veröffentlichungsdatum Version
2008-12-15 07.10pd
Version Description
For the latest enhancements and features on the i3070 07.10 software, please download this patch and install it over your existing i3070 07.10p software.

How to Download

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Voraussetzungen

  • See Above

Supported Instruments

  • i3070

How to Download

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Voraussetzungen

  • See Above

Supported Instruments

  • i3070
SHOW MORE