Keysight VSA Image

Troubleshooting and evaluation of broadband signals requires high system bandwidth and high dynamic range. Starting with version 8.0 the 89601A Vector Signal Analysis Software works with the Keysight Acqiris 10-bit and 12-bit CompactPCI broadband digitizers via the Acqiris VSA server. Note: that this server only supports 89601A revisions 8.0 to 12.0.

  • U1065A - 10-bit Digitizer
  • U1066A - 12-bit Digitizer
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2010-08-19 2.03 Driver file available for download...
Veröffentlichungsdatum Version
2010-08-19 2.03
Version Description
Driver file available for download...

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 7 32-bit

Voraussetzungen

  • Information Not Available

Supported Instruments

  • U1065A, U1066A, 89601A VSA software (versions 8.0 to 12.0)
Keine Softwareversion verfügbar
SHOW MORE