What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Acqiris Broadband Digitizers Using 89600 Series VSA Software
Troubleshooting and evaluation of broadband signals requires high system bandwidth and high dynamic range. Starting with version 8.0 the 89601A Vector Signal Analysis Software works with the Keysight Acqiris 10-bit and 12-bit CompactPCI broadband digitizers via the Acqiris VSA server. Note: that this server only supports 89601A revisions 8.0 to 12.0.
- U1065A - 10-bit Digitizer
- U1066A - 12-bit Digitizer
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2010-08-19 | 2.03 | Driver file available for download... |
Veröffentlichungsdatum | Version |
---|---|
2010-08-19 | 2.03 |
Version Description |
---|
Driver file available for download... |
How to Download
- Information Not Available
How to Install
- Information Not Available
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
- Windows 7 32-bit
Voraussetzungen
- Information Not Available
Supported Instruments
- U1065A, U1066A, 89601A VSA software (versions 8.0 to 12.0)
Keine Softwareversion verfügbar
SHOW MORE