What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Integrated Installer for PC Link Software, Firmware Loader and USB Driver (Version 2.51)
The PC Link software lets you control Keysight U1600 Series oscilloscopes from, and transfer captured data to, a personal computer over a USB connection.
The Keysight PC Link software requires a PC with the following minimum requirements installed:
- Microsoft Windows Me, Windows NT, Windows 2000, Windows XP or Window 7 32 bit.
- 256 MB RAM or greater recommended.
- CD-ROM drive, 4X or better.
- Super VGA monitor or better.
- 100 MB of disk space.
- Available USB port.
To connect to the PC, the oscilloscope must use the USB port.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2010-01-08 | 2.51 | Install and run this file to install hassle-free the latest version of PC Link Software, Firmware Loader and USB Driver. |
릴리스 날짜 | 버젼 |
---|---|
2010-01-08 | 2.51 |
Version Description |
---|
Install and run this file to install hassle-free the latest version of PC Link Software, Firmware Loader and USB Driver. |
다운로드 방법
- See Documentation
설치 방법
- See Documentation
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows 7
- Windows XP
- Windows 2000
- Windows NT
- Windows Me
선결 조건
- See Documentation
지원되는 계측기
- U1600
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE