The PC Link software lets you control Keysight U1600 Series oscilloscopes from, and transfer captured data to, a personal computer over a USB connection.

The Keysight PC Link software requires a PC with the following minimum requirements installed:

  • Microsoft Windows Me, Windows NT, Windows 2000, Windows XP or Window 7 32 bit.
  • 256 MB RAM or greater recommended.
  • CD-ROM drive, 4X or better.
  • Super VGA monitor or better.
  • 100 MB of disk space.
  • Available USB port.

To connect to the PC, the oscilloscope must use the USB port.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2010-01-08 2.51 Install and run this file to install hassle-free the latest version of PC Link Software, Firmware Loader and USB Driver.
Veröffentlichungsdatum Version
2010-01-08 2.51
Version Description
Install and run this file to install hassle-free the latest version of PC Link Software, Firmware Loader and USB Driver.

How to Download

  • See Documentation

How to Install

  • See Documentation

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows Me

Voraussetzungen

  • See Documentation

Supported Instruments

  • U1600
Keine Softwareversion verfügbar
SHOW MORE