What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ESA, PSA, EMC Web Remote Upgrade
The Benchlink Web Remote Control Software (Option 230) for the ESA, PSA, or E7400A analyzers enables you to remotely control your instrument over the internet or intranet. A local networked computer running the web remote software connects to the instrument via GPIB or Ethernet. The instrument control and measurements are then available remotely from any client computer on the internet or intranet with a standard web browser.
Key features include:
- "Analog +" and "Persistence" displays in addition to the currently available "Standard Trace View", "Waterfall", and "Spectrogram"
- Drag-and-drop graphical zooming
- User-settable color mappings
- Display lines
- Remote detector control
- Remote selection of "Alert Alignment" state for PSA
- Arbitrary instrument control by remotely sending SCPI commands
- Full support of LAN connection with PSA
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2006-02-10 | 1.2 | File available for download. |
Veröffentlichungsdatum | Version |
---|---|
2006-02-10 | 1.2 |
Version Description |
---|
File available for download. |
How to Download
Click the Download button
How to Install
Lizenzierung
- Does Not Require a License
Installs on: PC
Operating System
- Windows XP
Voraussetzungen
- Microsoft Windows based personal computer with ethernet wired LAN card.
- Windows XP ONLY (will not work with Windows Vista or Windows 7)
Supported Instruments
- ESA, PSA, or E7400A analyzers
Keine Softwareversion verfügbar
SHOW MORE