What are you looking for?
E1960A GSM Mobile Test for Keysight 8960 Series 10 E5515 with E1960A GSM Mobile Test for Keysight...
This VXIplug&play driver is designed for computers operating either Windows® 95 or Windows® NT Version 3.51 or higher. The driver requires a VISA-compatible GP-IB/GPIB interface and the VISA® I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable. Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
The attached file is a executable installation file. Download the file to an empty directory on the hard drive of your computer and run the program to begin the installation. A help file is included with the installation that can answer questions you might have about the driver. Please note that this driver may have originally been developed under the Hewlett-Packard name.
Driver Version: A.03.00
Version Date: May-2001
Release Date | Version | Version Description |
---|---|---|
2004-02-20 | n/a | N/A |
Release Date | Version |
---|---|
2004-02-20 | n/a |
Version Description |
---|
N/A |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows NT
- Windows 95/98
Prerequisites
- See Above
Supported Instruments
- See Above