What are you looking for?
E1961A TDMA Mobile Test for Keysight 8960 Series 10 E5515 with (E1961A Revision A.05 or higher...
This VXIplug&play driver is designed for computers operating either Windows® 95 or Windows® NT Version 3.51 or higher. The driver requires a VISA-compatible GP-IB/GPIB interface and the VISA® I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable. Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
The attached file is a executable installation file. Download the file to an empty directory on the hard drive of your computer and run the program to begin the installation. A help file is included with the installation that can answer questions you might have about the driver. Please note that this driver may have originally been developed under the Hewlett-Packard name.
Driver Version: A.02.00
Version Date: Aug-2001
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2004-02-20 | A.05 | N/A |
Data de lançamento | Versão |
---|---|
2004-02-20 | A.05 |
Version Description |
---|
N/A |
Como Baixar
- See Above
Como Instalar
- See Above
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows NT
- Windows 95/98
Pré-requisitos
- See Above
Instrumentos Compatíveis
- E1961A