What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, 1xEV-DO, iDEN Instrument Driver for PSA and E4406A
Not the driver you were looking for? See all Signal Analyzer instrument drivers at: |
---|
https://www.keysight.com/find/sa-ivi |
- Supported personalities for PSA: W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, Basic, 1xEV-DO
- Supported personalities for E4406A: W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, Basic, 1xEV-DO, and iDEN
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2002-06-14 | A.07.00 | Version A.07.00 for E4406A VSA Series and E444xA PSA Series Spectrum Analyzers |
릴리스 날짜 | 버젼 |
---|---|
2002-06-14 | A.07.00 |
Version Description |
---|
Version A.07.00 for E4406A VSA Series and E444xA PSA Series Spectrum Analyzers |
다운로드 방법
- Click the download button for the executable installation file
- Download to an empty directory on your PC
- Run the program to begin the installation
설치 방법
See the Readme under Supporting Documentation.
라이센스
- Does Not Require a License
지원 문서
Installs on: Instrument
운영 체제
- Windows XP
- Windows 2000
- Windows NT
- Windows 95/98
선결 조건
- Requires a VISA-compatible GP-IB/GPIB interface, VISA I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable.
- Note: Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
- VSA E4406 Firmware version: A.05.37
- PSA E444XA Firmware version: A.03.03
- See the "Readme" under Supporting Documentation
지원되는 계측기
- E4406A, E4440A, E4443A, E4445A, E4446A E4448A
관련링크
다운로드 방법
- Click the download button for the executable installation file
- Download to an empty directory on your PC
- Run the program to begin the installation
설치 방법
See the Readme under Supporting Documentation.
라이센스
- Does Not Require a License
지원 문서
Installs on: Instrument
운영 체제
- Windows NT
- Windows 95/98
선결 조건
- Requires a VISA-compatible GP-IB/GPIB interface, VISA I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable.
- Note: Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
- VSA E4406 Firmware version: A.05.37
- PSA E444XA Firmware version: A.03.03
- See the "Readme" under Supporting Documentation
지원되는 계측기
- E4406A, E4440A, E4443A, E4445A
관련링크
SHOW MORE