Not the driver you were looking for? See all Signal Analyzer instrument drivers at:
https://www.keysight.com/find/sa-ivi
  • Supported personalities for PSA:  W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, Basic, 1xEV-DO
  • Supported personalities for E4406A: W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, Basic, 1xEV-DO, and iDEN
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2002-06-14 A.07.00 Version A.07.00 for E4406A VSA Series and E444xA PSA Series Spectrum Analyzers
Veröffentlichungsdatum Version
2002-06-14 A.07.00
Version Description
Version A.07.00 for E4406A VSA Series and E444xA PSA Series Spectrum Analyzers

How to Download

  • Click the download button for the executable installation file
  • Download to an empty directory on your PC
  • Run the program to begin the installation

How to Install

  • See the Readme under Supporting Documentation.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows 95/98

Voraussetzungen

  • Requires a VISA-compatible GP-IB/GPIB interface, VISA I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable.
  • Note: Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
  • VSA E4406 Firmware version: A.05.37
  • PSA E444XA Firmware version: A.03.03
  • See the "Readme" under Supporting Documentation

Supported Instruments

  • E4406A, E4440A, E4443A, E4445A, E4446A E4448A

How to Download

  • Click the download button for the executable installation file
  • Download to an empty directory on your PC
  • Run the program to begin the installation

How to Install

  • See the Readme under Supporting Documentation.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows NT
  • Windows 95/98

Voraussetzungen

  • Requires a VISA-compatible GP-IB/GPIB interface, VISA I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable.
  • Note: Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
  • VSA E4406 Firmware version: A.05.37
  • PSA E444XA Firmware version: A.03.03
  • See the "Readme" under Supporting Documentation

Supported Instruments

  • E4406A, E4440A, E4443A, E4445A
SHOW MORE