The Keysight Intuilink Data Capture is an MS Office add-in, which captures and downloads waveform data from Keysight's 86100A Infiniium DCA Oscilloscopes. This data is transferred to your PC via GPIB or RS-232 interface. This product is free of charge.

It provides the following functionality:

  • Download waveform data and display the data as a simple chart
  • Download measurement data
  • Download screen shots
  • Save and restore setups
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2003-05-01 1.1 Supported Models: 86100A
Veröffentlichungsdatum Version
2003-05-01 1.1
Version Description
Supported Models: 86100A

How to Download

  • Click the download link and save the installer.

How to Install

  • Run the downloaded installer.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Voraussetzungen

  • Not Applicable

Supported Instruments

  • 86100A
Keine Softwareversion verfügbar
SHOW MORE