The Keysight Intuilink Data Capture is an MS Office add-in, which captures and downloads waveform data from Keysight's 86100A Infiniium DCA Oscilloscopes. This data is transferred to your PC via GPIB or RS-232 interface. This product is free of charge.

It provides the following functionality:

  • Download waveform data and display the data as a simple chart
  • Download measurement data
  • Download screen shots
  • Save and restore setups
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2003-05-01 1.1 Supported Models: 86100A
發佈日期 版本
2003-05-01 1.1
Version Description
Supported Models: 86100A

如何下載

  • Click the download link and save the installer.

如何安裝

  • Run the downloaded installer.

授權

  • Does Not Require a License

Installs on: PC

參加條件

  • Not Applicable

支援的儀器

  • 86100A
無可用的軟體版本
SHOW MORE