The Keysight Intuilink Data Capture is an MS Office add-in, which captures and downloads waveform data from Keysight's 86100A Infiniium DCA Oscilloscopes. This data is transferred to your PC via GPIB or RS-232 interface. This product is free of charge.

It provides the following functionality:

  • Download waveform data and display the data as a simple chart
  • Download measurement data
  • Download screen shots
  • Save and restore setups
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2003-05-01 1.1 Supported Models: 86100A
发布日期 版本
2003-05-01 1.1
Version Description
Supported Models: 86100A

如何下载

  • Click the download link and save the installer.

如何安装

  • Run the downloaded installer.

颁发许可证

  • Does Not Require a License

Installs on: PC

前提要求

  • Not Applicable

支持的仪器

  • 86100A
没有可用的软件版本
SHOW MORE