What are you looking for?
IntuiLink Waveform Editor for Function/Arbitrary Waveform Generators
IntuiLink Waveform Generator is powerful stand-alone application for creating arbitrary waveforms. Waveform data can be imported from a file, or captured using a supported Keysight oscilloscope. Waveforms can be modified or designed from scratch using the powerful waveform editor. Once the waveform is created it can be downloaded to the function generator. In addition, complete instrument setups can saved and restored from the PC.
- Create waveforms graphically
- Transfer waveforms from the PC to the function generator
- Import waveform data
- Manage waveforms
This IntuiLink does not install toolbars but does install a graphical waveform editor and an ActiveX control for easy programming.
Starting with Release 1.5, IntuiLink Waveform Editor now supports the Windows® Vista operating system as well as XP, Windows 2000, and 98/ME.
Expand the capability of your IntuiLink for Waveform Generator software with one of more of the following add-ins. IntuiLink for Software Function Generators
Now the recommended software is the 33503A BenchLink waveform builder and is available on the 33503A BenchLink Waveform Builder Pro Software
Windows is a U.S. registered trademark of Microsoft Corporation.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2008-09-01 | 1.6 | Supported Models: 33120A, 33210A, 33220A, 33250A (NOTE: If you do not plan to use the 33210A or 33220A, a smaller driver is available - Version 1.2, May 30, 2002- that provides support for only the 33120A and 33250A.) |
릴리스 날짜 | 버젼 |
---|---|
2008-09-01 | 1.6 |
Version Description |
---|
Supported Models: 33120A, 33210A, 33220A, 33250A (NOTE: If you do not plan to use the 33210A or 33220A, a smaller driver is available - Version 1.2, May 30, 2002- that provides support for only the 33120A and 33250A.) |
다운로드 방법
- See Above
설치 방법
- See Readme File
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows Vista
- Windows XP
- Windows 2000
선결 조건
- See Readme File
지원되는 계측기
- 33120A, 33210A, 33220A, 33250A
관련링크
다운로드 방법
- See Above
설치 방법
- See Readme File
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows Vista
- Windows 2000
- Windows Me
- Windows NT
- Windows 95/98
선결 조건
- See Readme File
지원되는 계측기
- 33120A, 33220A, 33250A
관련링크
다운로드 방법
- See Above
설치 방법
- See Readme File
라이센스
- Does Not Require a License
지원 문서
Installs on: PC
운영 체제
- Windows 2000
- Windows Me
- Windows NT
- Windows 95/98
선결 조건
- See Readme File
지원되는 계측기
- 33120A, 33250A