What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E6432A Microwave Synthesizer: VXI Plug&Play Universal Instrument Driver
The E6432A VXI plug&play driver requires the following hardware and software:
- Windows NT 4.0®1 Framework
- Windows NT 4.0 computer with Service Pack 3 or higher
- Minimum of 32 MB of RAM or higher
- CD-ROM drive
- Keysight E8403A C-size VXI mainframe or equivalent
One of the following Slot 0 Modules:
- E8491A IEEE-1394 PC Link to VXI Using a PCI to IEEE-1394 Interface (FireWire)
- E2094G I/O library version G.02.02 (which contains VISA®2 1.1) or higher
- E623x Embedded VXI Pentium PC Controller or equivalent
- E2094G I/O library version G.02.02 (which contains VISA®2 1.1) or higher
- NI VXI-MXI-2 - Using a PCI-MXI-2 Interface
- National Instrument® VISA?2 I/O library version 2.0 or higher
- E6432A driver revision A.01.00 or higher
- National Instruments CVI run-time engine, Revision 5.5, is needed by the E6432A driver's soft front panel; this must be installed prior to running e6432a_plugandplay_driver.exe. Refer to National Instruments for a CVI run-time engine.
1Windows NT 4.0 is a registered trademark of Microsoft Corporation.
2VISA is a registered trademark of National Instruments Corporation.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2002-10-25 | n/a | e6432_plug&play_driver.exe |
發佈日期 | 版本 |
---|---|
2002-10-25 | n/a |
Version Description |
---|
e6432_plug&play_driver.exe |
如何下載
- See Above
如何安裝
- See Above
授權
- Does Not Require a License
無可用的軟體版本
SHOW MORE