Read the license agreement before downloading the Uncertainty Calculator program.
To do so, scroll down to Supporting Documentation and click License Agreement. By downloading this Uncertainty Calculator program, you agree to be bound by the terms of this license agreement. If you do not agree to all of these terms, do not download the program.

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2023-10-02 A.05.00.023.0000 The Uncertainty Calculator helps you determine measurement uncertainty due to your vector network analyzer and calibration kit. This version supports N7562/64A.
リリース バージョン
2023-10-02 A.05.00.023.0000
Version Description
The Uncertainty Calculator helps you determine measurement uncertainty due to your vector network analyzer and calibration kit. This version supports N7562/64A.

ダウンロード方法

  • Click the Download button and download to your computer either 32 bit or 64 bit installer. If you have a 32 bit operating system, install the 32 bit version. Otherwise, install the 64 bit version. Note, the 64 bit installer will install the files needed for both the 32 bit and 64 bit office versions in the location where the spreadsheet will look for.

インストール方法

  1. After you click the download button, you will have the option to Run or Save. Select Run.
  2. Both the 64 bit and 32 bit installers place Readme.txt, Change Log.txt, and VNAUncert.dll in C:\Program Files\Keysight\VNA Uncertainty. The 64 bit installer also places VNAUncert64.dll in the same directory.
  3. The installer places KeysightUncert.xlsm in C:\Users\Public\Documents\Keysight. This is the spreadsheet to be opened with Excel.
  4. After opening the spreadsheet in Excel, select the [Select Network Analyzer] button.
  5. Follow the instructions provided in the program to display measurement uncertainty data.

ライセンス

  • Does Not Require a License

Installs on: PC

OS

  • Windows 10

前提知識

  • Information Not Available
ソフトウェアバージョンはご利用いただけません
SHOW MORE