Power Panel (Compact Display)

The Power Panel software version is offered free of charge. It is also provided with the P-Series power meters and U2000 Series USB power sensors.

  • For all users
  • Basic power measurement features
  • Mostly use with Keysight instrument / laptop for simplified power measurement display
  • Windows platform compatibility

PC licensing (Power Analysis Manager Software) – Option 100**

  • Fee based PC licensing
  • For new user to try out the software
  • For existing user to upgrade the features
  • PC license key required for comprehensive features
  • (ONLY use for one PC/laptop at all time)
  • Free 30 days trial without license key
  • Automatically switch to basic mode after 30 days
  • Compatible with Windows® XP, Windows Vista & Windows 7

Dongle licensing (Power Analysis Manager Software) – Option 200**

  • Fee based USB licensing
  • For existing user to upgrade the dongle license key
  • Portable USB license key for comprehensive features
  • (Use for any PC/laptop at one time)
  • No requirement of PC license key
  • Compatible with Windows XP, Windows Vista & Windows 7

** Not applicable for U2020 X-Series USB peak and average sensors as the sensor is bundled with built in license key for the Power Analysis Manager Software

Windows, Windows NT, MS Windows, and Windows Vista are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2013-04-10 R03.07.00 N1918A Power Analysis Manager Dongle Licensing R03.07.00
Release Date Version
2013-04-10 R03.07.00
Version Description
N1918A Power Analysis Manager Dongle Licensing R03.07.00

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

Prerequisites

  • Information Not Available

Supported Instruments

  • U2000 series, U2020X series, P-Series N1911/12A and N8262A, EPM-Series N1913/14A

There are two versions of N1918A software: Power Panel (free) and Power Analyzer (License based)

How to Download

  • Refer to Installation Guide

How to Install

  • Information Not Available

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

Prerequisites

  • Refer to Installation Guide

Supported Instruments

  • U2000 series, U2020X series, P-Series N1911/12A and N8262A, EPM-Series N1913/14A
SHOW MORE