您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
可以下载的矢量网络分析仪不确定度计算器
在下载不确定度计算器程序之前,请先阅读许可证协议。
为此,向下滚动屏幕至“支持文档”,并点击“许可证协议”。下载这个不确定度计算器程序,即表示您同意遵守此许可证协议的条款。如果您不同意所有这些条款,则不得下载这个程序。
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2023-04-07 | A.05.00.021.0000 | The Uncertainty Calculator helps you determine measurement uncertainty due to your vector network analyzer and calibration kit. This version modifies M9837A/34A (Ballade) parameter and publishes N7562A/64A. |
发布日期 | 版本 |
---|---|
2023-04-07 | A.05.00.021.0000 |
版本说明 |
---|
The Uncertainty Calculator helps you determine measurement uncertainty due to your vector network analyzer and calibration kit. This version modifies M9837A/34A (Ballade) parameter and publishes N7562A/64A. |
如何下载
Click the Download button and download to your computer either 32 bit or 64 bit installer. If you have a 32 bit operating system, install the 32 bit version. Otherwise, install the 64 bit version. Note, the 64 bit installer will install the files needed for both the 32 bit and 64 bit office versions in the location where the spreadsheet will look for.
如何安装
- After you click the download button, you will have the option to Run or Save. Select Run.
- Both the 64 bit and 32 bit installers place Readme.txt, Change Log.txt, and VNAUncert.dll in C:\Program Files\Keysight\VNA Uncertainty. The 64 bit installer also places VNAUncert64.dll in the same directory.
- The installer places KeysightUncert.xlsm in C:\Users\Public\Documents\Keysight. This is the spreadsheet to be opened with Excel.
- After opening the spreadsheet in Excel, select the [Select Network Analyzer] button.
- Follow the instructions provided in the program to display measurement uncertainty data.
颁发许可证
- 不要求具有许可证
支持文档
没有可用的软件版本
SHOW MORE