What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E7495A/B Nortel CDMA Test Software
The Nortel CDMA Test Software for the E7495A/B automates the installation and maintenance of Nortel Base Stations
- A test process/methodology for comprehensive Nortel Networks CDMA base station testing and troubleshooting
- Repeatable, consistent results that are achievable, independent of a technician’s skill level
- Automated cable loss, return loss, and RF component loss measurements
- Test results storage
- Connection diagrams displayed on-screen with text prompts
- Report generator
Ordering Information
The Keysight “Nortel CDMA test software” requires specific functionality found in the E7495A or E7495B to enable all tests found within the software package. This functionality includes E7495A/B Option 200 (CDMA analyzer), Option 510 (CW/CDMA source), and Option 600 (power meter). The Nortel CDMA test software package may be ordered as follows:
- E7495B-330 (option to E7495B at the time of purchase)
- E7495xU-330 (option as an upgrade to either an E7495A or E7495B)
Note: For the E7495XU-330, Option 500 is required, 510 recommended.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2005-06-15 | 1.01 | Option 330 - Version 1.01 to be used with A.04.00 and newer Firmware. |
Release Date | Version |
---|---|
2005-06-15 | 1.01 |
Version Description |
---|
Option 330 - Version 1.01 to be used with A.04.00 and newer Firmware. |
How to Download
- Click the Download button
- Open the zip file
- Read the Readme file
How to Install
Licensing
- Requires a License
Installs on: Instrument
Operating System
- Windows XP
- Windows 2000
- Windows NT
- Windows 95/98
Prerequisites
Nortel CDMA Test Software version 1.01 requires E7495A/B Firmware revision A.04.00 or higher
Supported Instruments
- E7495A, E7495B
No previous versions available
SHOW MORE