What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5433A Infiniium FPGA Dynamic Probe for Altera (Version 01.30)
The FPGA dynamic probe software can be installed either on an Infiniium MSO, or on a PC (running Windows 2000 or XP Professional) remotely connected to an Infiniium MSO.
To install the software on an Infiniium MSO:
- If you are accessing this web page from a PC (that is, not the Infiniium MSO), click the download link to save the file to the PC; then, transfer the file to the Infiniium MSO. Execute the file on the Infiniium MSO, and follow the on-screen instructions.
- If you are accessing this web page from the Infiniium MSO, click on the download link to save the file to the Infiniium MSO. Execute the file on the Infiniium MSO, and follow the on-screen instructions.
To install the software on a PC:
- Click the download link to save the file to the PC. Execute the file on the PC, and follow the on-screen instructions.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2012-10-19 | 01.30 | FPGA dynamic probe software for Altera FPGAs and Keysight mixed-signal oscilloscopes (MSOs). |
Release Date | Version |
---|---|
2012-10-19 | 01.30 |
Version Description |
---|
FPGA dynamic probe software for Altera FPGAs and Keysight mixed-signal oscilloscopes (MSOs). |
How to Download
See Above
How to Install
See Above
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
- Windows 2000
Prerequisites
Not Applicable
Supported Instruments
- See Above
No previous versions available
SHOW MORE