What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Factory Default N5172B, N5182B, N5166B, N5162A, N5182A Waveforms for Baseband Generator
The N5182A MXG, N5172B EXG X-Series, N5182B MXG X-Series, and N5166B CXG vector signal generators are shipped with sample waveforms for verifying performance with instruments that have the optional baseband generator enabled. These waveforms are stored in the instrument non-volatile memory; however, they can be erased to enable more storage for user-created waveforms. Erased waveforms can be restored back into the instrument using USB or FTP client.
Waveform Descriptions | |
---|---|
File Name | Descriptions |
2tone.securewave | 2 Sine Wave Tones, 1 MHz separation |
12tone.securewave | 12 Sine Wave Tones, 400 kHz separation |
Cdma2k_9chan.securewave | cdma2k, FWD 9 Chan, IS95 ACP EQ, 1 Carrier |
Cdma2k_pilot.securewave | cdma2k, FWD Pilot, IS95 EVM EQ, 1 Carrier |
Edge_1c_burst.securewave | EDGE, 1 8PSK Normal (PN15) Timeslot, 1 Carrier |
Edge_1c_cont.securewave | EDGE, Continuous Modulation, 1 Carrier |
Gsm_1c_burst.securewave | GSM, 1 GMSK Normal (PN15) Timeslot, 1 Carrier |
Gsm_1c_cont.securewave | GSM, Continuous Modulation, 1 Carrier |
Qam16.securewave | 16QAM, α=0.25 RNYQ, 4 Msps, 1 Carrier |
Qpsk.securewave | QPSK, α=0.25 RNYQ, 4 Msps, 1 Carrier |
Wcdma_1dpch.securewave | W-CDMA, DL 1 DPCH, 1 Carrier |
Wcdma_tm1_64dpch_1c.securewave | W-CDMA, DL TM1 + 64 DPCH, 1 Carrier |
Wcdma_tm1_64dpch_4c.securewave | W-CDMA, DL TM1 + 64 DPCH, 4 Carriers |
Wcdma_tm4.securewave | W-CDMA, DL TM4, 1 Carrier |
Wimax_10mhz_64qam.securewave | Mobile WIMAX™, 1024FFT, DL, PUSC, 30 SYM, 64QAM, 10 MHz BW |
Wimax_10mhz_qpsk.securewave | Mobile WIMAX, 1024FFT, DL, PUSC, 30 SYM, QPSK, 10 MHz BW |
Wlan20mhz54m64qam.securewave | WLAN, OFDM 64QAM, 54 Mbps, 20 MHz BW |
Wlan160mhz256qamevm.securewave | WLAN 802.11ac, OFDM 256QAM, 160 MHz BW |
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2020-10-10 | B.01.55 | Removed licensed LTE_ACP.securewave file |
릴리스 날짜 | 버젼 |
---|---|
2020-10-10 | B.01.55 |
Version Description |
---|
Removed licensed LTE_ACP.securewave file |
다운로드 방법
See Supporting Documentation
설치 방법
See Supporting Documentation
라이센스
- Does Not Require a License
지원 문서
다운로드 방법
See Supporting Documentation
설치 방법
See Supporting Documentation
라이센스
- Does Not Require a License
지원 문서
SHOW MORE