What are you looking for?
BenchVue LCR Meter Control and Automation App Download
BenchVue software apps connect to over 600 Keysight instruments and counting. View all currently supported Keysight instruments.
发布日期 | 版本 | 版本说明 |
---|---|---|
2023-09-22 | 2023.1 | Defects fixed for stability, usability, and performance enhancements |
发布日期 | 版本 |
---|---|
2023-09-22 | 2023.1 |
Version Description |
---|
Defects fixed for stability, usability, and performance enhancements |
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
Double-click on downloaded software file to run the installer.
颁发许可证
- Requires a License
支持文档
Installs on: PC
操作系统
- Windows 10 64-bit, Version 1809 or later
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
前提要求
支持的仪器
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
Double-click on downloaded software file to run the installer.
颁发许可证
- Requires a License
支持文档
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
Double-click on downloaded software file to run the installer.
颁发许可证
- Requires a License