What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E443xB ESG Signal Generator Option UN8 or UN8/UN9, Software Patch
Situation:
The Baseband Generator board with part number E4400-60070, serial number starting with 300, and version number A0110 contains wrong header information. This condition generates I/Q offset problems. To check if your E443xB ESG-D has the defect, access the installed board information on the display of the ESG. Using the front panel press Utility > Instrument Information > Installed Board Information.
Solution:
To remedy the problem, download and run the self extracting executable Software Patch "BBG_rev.exe" available below.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-02-20 | 1.0 | Self-extracting executable Software Patch. |
Release Date | Version |
---|---|
2004-02-20 | 1.0 |
Version Description |
---|
Self-extracting executable Software Patch. |
How to Download
- Click the Download button
- Save the file to your PC
How to Install
- Activate the executable file
- Follow the installation prompts
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
None
Supported Instruments
- E4430B, E4431B, E4432B, E4433B, E4434B, E4435B, E4436B, E4437B with Option UN8 or UN8 UN9.
No previous versions available
SHOW MORE