What are you looking for?
Test Exec SL Version 7 Patches and Hotfixes
Test Exec SL Version 7 Software Updates
Patches and Hotfixes for Test Exec SL 7 Version 7
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2018-11-07 | 7.1.5 HotFix | 7.1.5 HotFix |
Data de lançamento | Versão |
---|---|
2018-11-07 | 7.1.5 HotFix |
Version Description |
---|
7.1.5 HotFix |
This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:
1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.
For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.
Como Baixar
Please click on the Download button to download the zip file.
Como Instalar
- Copy Bin and Lib directory. Paste it to
- C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)
- C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)
- Merge and replace all the files and folders.
- Note: Please backup existing files before replace.
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows 7
Pré-requisitos
- This hotfix only works in Windows 7.
- This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.
Instrumentos Compatíveis
- TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900
Test Exec SL Version 7.1.4 patch contains patches and enhancements
Como Baixar
Click on the file link to download
Como Instalar
Unzip and run the TxSL_7.1.4_Patch.exe file
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Pré-requisitos
This version of TestExec SL 7.1.4 requires version 7.1.1 to be installed in the system.
Instrumentos Compatíveis
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI, TS-8989
This TestExec SL version 7.1.3 includes enhancements. For a full list of enhancements, please refer to readme - TxSL 7.1.3.txt file.
Como Baixar
Como Instalar
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows XP
Pré-requisitos
Instrumentos Compatíveis
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI
This version of Test Exec SL encompasses further enhancements and bugfixes for version 7.1
Como Baixar
Click on the file link to download.
Como Instalar
Unzip and run the SETUP.EXE file.
Licenciamento
- Does Not Require a License
Software / Utilitários Complementares
Installs on: PC
Sistema Operacional
- Windows 7
- Windows XP SP3
- Windows XP SP2
- Windows XP
Pré-requisitos
This version of patch requires Test Exec SL 7.1 installed in the system.
Instrumentos Compatíveis
- Not Applicable
Como Baixar
- Click on download button.
Como Instalar
- Unzip the downloaded file and run setup.exe file
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows XP
- Windows XP SP2
Pré-requisitos
- TestExec SL 7
Instrumentos Compatíveis
- Not Applicable