What Keysight measurement hardware front-ends are supported by the 89601A Vector Signal Analysis Software?
On this page, you will find a listing of the different Keysight Technologies Measurement Hardware front-ends, as well as combinations of these front-ends, for the 89601A VSA Software. You will find the model numbers supported, requirements needed and the specifications of each setup. Information can be found in these tables:
- 89601A Supported Analog Measurement Hardware Front-ends
- 89601A Supported Oscilloscopes
- 89601A Supported Analog Measurement Hardware Front-end Combinations
- 89601A Supported Digital Measurement Hardware Front-ends
89601A Supported Analog Measurement Hardware Front-ends | |||||
---|---|---|---|---|---|
Product/Model | 89601A Requirements | Hardware Requirements | Frequency Range | Bandwidth | Capture Depth |
89600 Series Vector Signal Analyzers | See Below | See Below | DC - 6 GHz | 36 - 39 MHz | 48 - 384 Msa |
89610A | 89601A-300 | DC - 39 MHz | 39 MHz | 48 - 384 Msa | |
89611A Single Channel | 89601A-300 version 3.00 or greater | 52 - 88 MHz | 36 MHz | 48 - 384 Msa | |
89611A Two Channel | 89601A-300 version 4.00 or greater | 52 - 88 MHz | 36 MHz | 48 - 384 Msa | |
89640A One RF Channel | 89601A-300 version 4.00 or greater | DC - 2.7 GHz | 36 MHz | 48 - 384 Msa | |
89640A Two RF Channels | 89601A-300 version 5.00 or greater | DC - 2.7 GHz | 36 MHz | 48 - 384 Msa | |
89641A One RF Channel | 89601A-300 version 4.00 or greater | DC - 6 GHz | 36 MHz | 48 - 384 Msa | |
89641A Two RF Channels | 89601A-300 version 5.00 or greater | DC - 6 GHz | 36 MHz | 48 - 384 Msa | |
ESA-E Series Portable Spectrum Analyzers | See Below | See Below | 9 kHz - 26.5 GHz | 10 MHz | 124 ksa (complex) |
E4402B, E4404B, E4405B, E4407B | 89601A-300 version 3.01 or greater | ESA options: 229, 231, B7D, B7E, 1D5, A4H, B72 Firmware version A.08.04 or greater. Option 229 version A.02.01 or greater. Option 231 version A.02.00 or greater | Model Dependant | 10 MHz | 124 ksa (complex) |
PSA Series Spectrum Analyzer | See Below | See Below | 3 Hz - 50 GHz | 8 - 80 MHz | 900 ksa - 128 Msa |
E4440A, E4443A, E4445A, E4446A | 89601A-300 version 3.00 or greater | PSA option B7J Firmware version A.04 or greater | Model Dependant | 8 MHz | 900 ksa (complex) |
E4440A | 89601A-300 version 5.21 or greater | PSA option 122 Firmware version A.06 or greater | 3 Hz - 26.5 GHz | 80 MHz | 128 Msa (complex) |
E4440A, E4443A, E4445A | 89601A-300 version 6.10 or greater | PSA option 140 Firmware version A.08 or greater | Model Dependant | 40 MHz | 128 Msa (complex) |
E4443A, E4445A | 89601A-300 version 6.10 or greater | PSA Option 122 Firmware version A.08 or greater | Model Dependant | 80 MHz | 128 Msa (complex) |
E4447A | 89601A-300 version 6.10 or greater | PSA Option B7J Firmware version A.08 or greater | 3 Hz - 43.5 GHz | 8 MHz | 900 ksa (complex) |
E4448A | 89601A-300 version 4.00 or greater | PSA Option B7J Firmware version A.04 or greater | 3 Hz - 50 GHz | 8 MHz | 900 ksa (complex) |
N4010A Wireless Connectivity Test Set | See Below | See Below | See Below | 22 MHz | 500 ksa |
N4010A | 89601A-300 version 5.21 or greater | N4010A - 110 | 2.38 - 2.52 GHz and 4.8 - 5.88 GHz | 22 MHz | 500 ksa |
N4010A | 89601A-300 version 6.20 or greater | N4010A - 110 | 2.38 - 2.52 GHz and 4.8 - 5.88 GHz | 40 MHz | 500 ksa |
X Series Signal Analyzer | See Below | See Below | See Below | 10 - 140 MHz | 4 - 500 Msa |
N9030A - PXA | 89600 VSA and X-Series analyzer compatibility matrix | 89600 VSA and X-Series analyzer compatibility matrix | Option Dependant | Option Dependant | 500 Msa |
N9020A - MXA | 89600 VSA and X-Series analyzer compatibility matrix | 89600 VSA and X-Series analyzer compatibility matrix | Option Dependant | Option Dependant |
RF Input - 4 Msa Baseband Inputs - 500 Msa |
N9010A - EXA | 89600 VSA and X-Series analyzer compatibility matrix | 89600 VSA and X-Series analyzer compatibility matrix | Option Dependant | Option Dependant | 4 Msa |
N9000A - CXA | 89600 VSA and X-Series analyzer compatibility matrix | 89600 VSA and X-Series analyzer compatibility matrix | Option Dependant | Option Dependant | 4 Msa |
Acqiris Digitizer | See Below | See Below | DC - 2 GHz | DC - 2 GHz | 1 Msa - 1 Gsa |
DC440, DC438 | 89601A-300 version 8.00 or greater | Model Dependant | Model Dependant | 4 Msa | |
DC222, DC252 | 89601A-300 version 8.00 or greater | DC - 1 GHz | 1 GHz | 1 Msa | |
DC282 | 89601A-300 version 8.00 or greater | DC - 2 GHz | 2 GHz | 1 Msa - 1 Gsa |
You can find more information on the following nodes:
- 89601A Vector Signal Analyzers Data Sheet
- ESA-E Link to 89601A Software
- Infiniium Oscilloscopes Link to 89601A Software
89601A Supported Measurement Hardware Front-end Combinations | ||||
---|---|---|---|---|
Product Combinations | Additional Requirements1 | Frequency Range (model dependent) | Bandwidth | Capture Depth |
PSA + VXI mainframe | See below | 10 MHz - 26.5 GHz | 36 MHz | 48 - 384 Msa |
E4440A + 89640A | 89601A v3.0 or greater; E4440A firmware A.02.04 or greater; Manual tuning of E4440A | 10MHz - 26.5GHz | 36MHz | 48 - 384 Msa |
E4440A (with option H70) + 89611A | 89601A v3.0 or greater; E4440A option H70; firmware A.02.04 or greater; 89601A tuning of E4440A | 10 MHz - 26.5GHz | 36 MHz |
48 - 384 Msa |
E4443A + 89640A | 89601A v3.0 or greater; E4443A firmware A.02.04 or greater; Manual tuning of E4443A | 10 MHz - 6.7 GHz | 36 MHz | 48 - 384 Msa |
E4443A + 89640A | 89601A v3.0 or greater; E4443A firmware A.02.04 or greater; Manual tuning of E4443A | 10 MHz - 6.7 GHz | 36 MHz | 48 - 384 Msa |
E4445A + 89640A | 89601A v3.0 or greater; E4445A firmware A.02.04 or greater; Manual tuning of E4445A | 10 MHz - 13.2 GHz | 36 MHz |
48 - 384 Msa |
E4445A (with option H70) + 89611A | 89601A v3.0 or greater; E4445A option H70; E4445A firmware A.02.04 or greater; 89601A tuning of E4445A | 10 MHz - 13.2 GHz | 36 MHz | 48 - 384 Msa |
E4446A + 89640A | 89601A v3.01 or greater; E4446A firmware A.02.04 or greater; Manual tuning of E4446A | 10 MHz - 44 GHz | 36 MHz | 48 - 384 Msa |
E4446A (with option H70) + 89611A | 89601A v3.01 or greater; E4446A option H70; E4446A firmware A.02.04 or greater; 89601A tuning of E4446A | 10 MHz - 44 GHz | 36 MHz | 48 - 384 Msa |
E4448A + 89640A | 89601A v3.0 or greater; E4448A firmware A.02.04 or greater; Manual tuning of E4448A | 10 MHz - 50 GHz | 36 MHz | 48 - 384 Msa |
E4448A (with option H70) + 89611A | 89601A v3.0 or greater; E4448A option H70; E4448A firmware A.02.04 or greater; 89601A tuning of E4448A | 10 MHz - 50 GHz | 36 MHz | 48 - 384 Msa |
ESA + VXI mainframe |
See below |
10 MHz - 26.5 GHz | 36 MHz | 48 - 384 Msa |
E4407B (With option H70) + 89611A | 89601A v5.00 of greater; E4407B options 1D5, A4H. E4407B firmare A.08.04 or greater; | 10 MHz - 26.5 GHz | 36 MHz | 48 - 384 Msa |
E4404B (With option H70) + 89611A | 89601A v5.00 of greater; E4404B options 1D5, A4H. E4404B firmare A.08.04 or greater; | 10 MHz - 6.7 GHz | 36MHz | 48 - 384 Msa |
1Necessary requirements (software version, firmware revisions) for connectivity besides the specified hardware and the 89601A software.
89601A Supported Digital Measurement Hardware Front-ends | ||||
---|---|---|---|---|
Product / Model | Additional Requirements1 | Timing Rate | State Clock | Memory Depth |
1680 Series Standalone Logic Analyzers | 89601A-300 v6.10 or greater | 800 MHz | 200 MHz | 1 - 4 MB |
1690 Series PC-Hosted Logic Analyzers | 89601A-300 v6.10 or greater | 800 MHz | 200 MHz | 1-4 MB |
16800 Series Portable Logic Analyzers | 89601A-300 v7.00 or greater | 500 MHz - 4 GHz | 250 - 450 MHz | 1 - 32 MB |
16900 Series Modular Logic Analysis Systems | 89601A-300 v6.10 or greater | 800 MHz - 4 GHz | 200 MHz - 1.5 GHz | 1-128 MB |
1Necessary requirements (software version, firmware revisions) for connectivity besides the specified hardware and the 89601A software.