Starting Download..
save Save

Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center

Take advantage of the latest features, minor enhancements and issues resolved by downloading the current instrument software version for your signal or spectrum analyzer.

The following table provides you with a central location for quickly determining if your signal or spectrum analyzers could benefit from an update. This table also includes information on PC-based software that is intended for use with these analyzers.

Since the measurement personalities for the ESA Series Spectrum Analyzers are not included in the firmware installation package, you will find information on the latest versions for them at:

30-day Free Trial License for X-Series Measurement Application

Firmware A.20.1x or above for X-Series Signal Analyzer is required for supporting the new N90xxEMxD/E or N61xxEMxD/E licensing.

Firmware A.20.1x or above for X-Series Signal Analyzer can support the Win10 (64-bit) version.

Firmware 32.0.32.0 is the last installer for PXI VSA (M9391A and M9393A) including both traditional and multi-touch GUI X-apps in the same installer.

Firmware 35.0.24.0 is the last installer for PXI VSA (M9391A and M9393A) which only supports multi-touch GUI X-apps program (Traditional GUI X-apps are NOT included).

Firmware A.36.0x is the last installer for benchtop X-series analyzers N90x0B including both traditional and multi-touch GUI X-apps in the same installer.

Firmware A.37.0x or above will only support multi-touch GUI X-apps program inside the installer for benchtop X-series analyzers N90x0B. (Traditional GUI X-apps are NOT included and software licenses of traditional GUI X-Apps are NOT recognized.)

Latest Software / Firmware Revisions


Series / TypeModel Number(s)Latest RevisionRelease DateRevision History (PDF Version)Revision History (Online Version)
X-SeriesN9041B UXAA.37.04  - Win10Jan 05, 2024 View
N9042B UXAA.37.03 - Win 10Dec 04, 2023ViewView
N9040B UXAA.37.02 - Win10Dec 04, 2023ViewView
N9030A PXAA.32.31 - Win10Oct 28, 2022ViewView
A.14.16 - WinXPOct 15, 2015ViewView
N9030B PXA - Multi-touchA.37.04- Win10 Dec 04, 2023  ViewView
N9032B PXAA.36.08 - Win 10Aug 07, 2024ViewView
N9020A MXAA.32.31 - Win10Oct 28, 2022ViewView
A.14.16 - WinXPOct 15, 2015ViewView
N9020B MXA - Multi-touchA.37.02 - Win10Dec 04, 2023ViewView
N9021B MXA - Multi-touchA.37.02- Win10Dec 04, 2023ViewView
N9010A EXAA.32.31 - Win10Oct 28, 2022ViewView
A.14.16 - WinXPOct 15, 2015ViewView
N9010B EXA - Multi-touchA.37.02 - Win10Dec 04, 2023ViewView
N9000A CXAA.32.31 - Win7 & Win10Oct 28, 2022ViewView
A.14.16 - WinXPOct 15, 2015ViewView
N9000B CXA - Multi-touchA.37.02 - Win10Dec 04, 2023ViewView

Modular






M8920A Radio Test SetM.36.25Feb 26, 2024View
M8920B Radio Test SetM.37.55Feb 01, 2024View
M9391A PXIe VSA Transceiver
M9393A PXIe VSA Transceiver
35.0.24.0May 4, 2023View
M9410A VXT PXIe Vector TransceiverM.36.53Aug 01, 2023View
M9411A VXT PXIe Vector TransceiverM.36.53Aug 01, 2023View
M9415A VXT PXIe Vector TransceiverM.36.53Sep 07, 2023View
M9420A VXT PXIe Vector TransceiverM.19.56Dec 01, 2017View
M9421A VXT PXIe Vector TransceiverM.35.04Apr 20, 2023View
M9290A CXA-m PXIe Signal Analyzer

M.30.02 - Win7/10

Dec 10, 2021View

PSAE4440A, E4443A, E4445A,
E4446A, E4447A, E4448A
A.11.21July 22, 2012View

ESAE4401B, E4402B, E4403B, E4404B,
E4405B, E4407B, E4408B, E4411B
A.14.06September 1, 2008View

EMC







N9048B PXEA.37.02 - Win10Dec 04, 2023View

N9038B MXE

A.37.02 - Win 10Dec 04, 2023View
N9038A MXEA.32.31 - Win10Oct 28,  2022View
A.14.13 - WinXPApril 07, 2015View
N9039AA.02.07May 18, 2010View
E7401A, E7402A, E7403A, E7404A,
E7405A
A.14.06September 01, 2008View
E7415AA.01.50December 14, 2001View

Agilent CSAN1996AA.02.07June 16, 2010View

89600 VSA Software89601A/AN12.00April 27, 2010View
89601B/C2023June 27, 2022View

Vector Signal Analyzers E4406AA.10.08June 28, 2007View
89410A, 89440A, 89441AA.09.05November 18, 2002n/a

8560EC8560EC, 8561EC, 8562EC, 8563EC,
8564EC, 8565EC
990108Original Releasen/a

Misc.

N9320AA.02.74August 13, 2008View
N9320BB.03.57September 03, 2014View
V2820A6.0.4April 10, 2010n/a

Noise Figure Analyzers



N8972A, N8973A, N8974A, N8975AA.01.13June 10, 2009View
N8973BA.37.02 -Win10Dec 04, 2023ViewView
N8974BA.37.02 - Win10Dec 04, 2023ViewView
N8975BA.37.02 - Win10Dec 04, 2023ViewView
N8976BA.37.02 - Win10Dec 04, 2023ViewView

Base Station TestE7495A, E7495Bn/aOctober 10, 2010



Phase Noise TestE5501A/B, E5502B, E5503A/B,
E5504A/B, E5505A
A.04.05.0009February 04, 2015n/a

Connectivity Software



BenchVue3.0October 20, 2015n/a 
E4444AA.01.09030925September 25, 2003View
N9320A Spectrum Analyzer PC Software2.2October 15, 2014n/a
IntuiLink SA2.4.0.42May 03, 2005n/a
Web Remote1.2February 10, 2006n/a

Pulse Measurement SoftwareN9051A2.2.41February 10, 2014View
N9051B1.0.0.34August 20, 2015View

Warning: Important Updates to PCA/PCB CPUs Users Only

If your Intel Graphic Driver version is older than 31.0, we highly recommend an immediate upgrade to avoid X-Series measurement applications feature limitations. Get the driver here:  Upgrade link 

Tips to check your CPUs:

Go to System -> “Show System”: check the Option of Intel Core CPU version.  If it contains option with -PCA or -PCB, your instruments are impacted.


Was this helpful?


Didn't find what you're looking for?