Does the 86100D DCA-X Support Windows 7 and Windows 10 Upgrades?
The 86100D upgrade to Windows 7, 86100DU-WN7, has been discontinued.
An 86100D upgrade to Windows 10 is available for all units.
86100D Win10 Upgrade FAQ:
- The Win10 upgrade is documented in Service Note 86100D-11A and is orderable as a service (call to open a service order and request the 86100D Win10 Upgrade).
- It is not orderable as a product (86100DU-xxx is not available).
- This upgrade can only be performed at a service center with 86100D repair capability. On-site or customer installation is not available.
- For units with the (older) Schooner CPU, the upgrade will include a CPU upgrade and is correspondingly priced higher.
- The service center will order the appropriate upgrade kit. The customer does not order the upgrade kit, however, they should provide the correct 86100D CPU version in order to receive an accurate quote.
- Calibration is included in the Win10 upgrade price.