Starting Download..
save Save

What upgrade options are needed to update my Windows operating system, processor board or solid state drive on my X-Series signal analyzer?

To determine the upgrade options that need to be ordered, the processor option that is currently installed in the analyzer must be known.  Press the [System], {Show}, {System} keys on the analyzer to obtain the processor option.  Additionally, if your analyzer has an instrument software version A.03.00 or lower, read the Instrument Software Revision notes below analyzer figure.  The analyzer figure below illustrates an MXA, Signal Analyzer with instrument software version A.11.03 using processor option PC2.

If the analyzer is not readily available, an estimate of what CPU is most likely installed in the analyzer based upon its serial number can be obtained here.  Please note, however, that the serial number based information is not 100% accurate due to options that may have been ordered with the analyzer and prior repairs and/or upgrades which might have been performed on the analyzer.

Instrument Software Revision: (5th entry down in the above image)

  1. Instrument software revisions A.03.xx are compatible with the PC3 processor on the N9010A, EXA Signal Analyzer, yet will not identify PC3 in the {Show}, {System} display.
  2. Instrument software revision < A.02.00 will have a PC1 processor.
  3. Win 10 with PC6/PC7 requires >= A.20.03 software
  4. Win 10 with PC8/PC9 CPU requires >= A.30 software
  5. Win 10 with PCA/PCB CPU requires >= A.35 software

Processor Option Notes:

  1. PC1, PC2, PC3 are all 32-bit processors and are incompatible with Windows Embedded Standard 7.
  2. Windows Embedded Standard 7 requires processor option PC4, PC5, PC6 or PC7.  These are 64-bit processors.
  3. Windows 10 requires processor option PC6, PC6S, PC7, PC7S, PC8, PC9, PCA, PCB.  For A model instruments only PC6/6S/7/7S are available.

  

Signal Analyzer Upgrades

What I Want Installed Processor Option What do I order? What do I receive?
Windows 10 upgradePC1, PC2, PC3, PC4 or PC5

For PXA, MXA, and EXA order N9094AK-PC6 and N9094AK-W10 (under N9030AK, N9020AK or N9010AK)

For CXA, order N9094AK-PC7 and N9094AK-W10 (under N9000AK)

  • PC6 Quad-Core Processor
  • PC7 Processor for CXA
  • Solid State Drive
PC6 or PC7

If you have “B” model what you order is model number dependent:
N9000BU-SS1, N9010BU-SS1, N9020BU-SS1, N9030BU-SS1, N9040BU-SS1, N9041BU-SS1, N8973BU-SS1,
N8974BU-SS1, N8975BU-SS1, N8976BU-SS1


If you have an “A” model, you order:
N9094AK-SSD and N9094AK-W10 (under N9030AK, N9020AK, N9010AK, N9000AK)

  • Solid State Drive with Win 10
     
Windows 10 Additional Solid State Drive for instruments currently running Windows 10PC6, PC6S,PC7, PC7S

If you have “B” model what you order is model number dependent:
N9000BU-SS1, N9010BU-SS1, N9020BU-SS1, N9030BU-SS1, N9038BU-SS1, N9040BU-SS1, N9041BU-SS1,
N8973BU-SS1, N8974BU-SS1, N8975BU-SS1, N8976BU-SS1
 

If you have an “A” model, you order:
N9094AK-SSD and N9094AK-W10 (under N9030AK, N9020AK, N9010AK, N9000AK)
 

  • Solid State Drive with Win 10
PC8 or PC9If you have “B” model what you order is model number dependent:
N9000BU-SS2, N9010BU-SS2, N9020BU-SS2, N9030BU-SS2, N9032BU-SS2, N9038BU-SS2, 
N9040BU-SS2, N9042BU-SS1, N8973BU-SS1, N8974BU-SS1, N8975BU-SS1, N8976BU-SS1

Not available for "A" model instruments
  • Solid State Drive with Win 10
PCA or PCBN9030BU-SS3, N9041BU-SS3
  • M.2 NVMe SSD with Win 10
Windows Embedded Standard 7 (WES7) upgradePC1, PC2, or PC3

For PXA, MXA, and EXA order N9094AK-PC6 and N9094AK-W7X (Under the N9030AK, N9020AK, or N9010AK)

  • PC6 Quad-Core Processor
  • Solid State Drive
     


For CXA order N9094AK-PC7 & N9094AK-W7X (Under the N9000AK)
 
  • PC7 Dual-Core Processor
  • Solid State Drive
PC4 or PC5

N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK, N9000AK)

  • Solid State Drive with Win 7
     
Windows 7 Additional Solid State Drive for instruments currently running Windows 7PC4, PC5, PC6 or PC7

If you have “B” model what you order is model number dependent:
N9000BU-SSD
N9010BU-SSD
N9020BU-SSD
N9030BU-SSD
N9040BU-SSD
N9041BU-SSD

If you have an “A” model, you order:
N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK, N9000AK)

  • Solid State Drive with Win 7
Upgrade to Windows 7 AND an additional Solid State Drive with Windows 7
 
PC1, PC2, PC3

For EXA, MXA and PXA order N9094AK-PC6 and N9094AK-W7X (under N9030AK, N9020AK or N9010AK)
And
N9094AK-SSD and N9094AK-W7X

  • PC6 Quad-Core Processor with Solid State Drive
  • Additional Solid State Drive with Win 7


For CXA order N9094AK-PC7 and N9094AK-W7X (under N9000AK)
And
N9094AK-SSD and N9094AK-W7X
  • PC7 Dual-Core Processor with Solid State drive 
  • Additional Solid State Drive with Win 7

 
PC4, PC5Order TWO each, N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK or N9000AK
  • Additional Solid State Drive, 2 each
Hexa-Core High Performance CPU, 32 GB RAMPC6, PC6SN9020BU-PC8, N9030BU-PC8, N9040BU-PC8
Hexa-Core High Performance CPU, 32 GB RAM, M.2 NVMe SSDPC6, PC6S, PC8N9030BU-PCA, N9041BU-PCA
Quad-Core, Low Cost CPU, Intel i3, 16 GB RAM PC7, PC7SN9000BU-PC9, N9010BU-PC9
Quad-Core, Low Cost CPU, Intel i3 16 GB RAM, M.2 NVMe SSD PC7, PC7S, PC9Available Q4 2023

Quad-Core High-Performance CPU, Intel i7, 2.3 GHz, 16 GB RAM

PC1, PC2, PC3, PC4, PC5 or PC7

If you have an “A” model, you order:
N9094AK-PC6 & N9094AK-W10 (Under the N9030AK, N9020AK, or N9010AK)

  • PC6 Quad-Core High-Performance Processor
  • Solid State Drive
PC6 / PC6S

PC6/PC6S is a Quad-Core High-Performance Processor

  • n/a
Dual-Core Low Cost CPU, Intel Celeron, 2.2 GHz 8 GB RAMPC1 or PC3

If you have an “A” model, you order:
N9094AK-PC7 & N9094AK-W7X (Under the N9000AK

  • PC7 Dual-Core High-Performance Processor
  • Solid State Drive
PC7 / PC7SPC7 is a Dual-Core High-Performance Processor
  • n/a
Was this helpful?


Didn't find what you're looking for?