Choose a country or area to see content specific to your location
-
Produto e Serviços
- Osciloscópios
-
Analisadores
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
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Software Details
- Software Details
What are you looking for?
TIS Library for E5270A/B Series
System Requirements:
Operating system -- Microsoft Windows XP Professional, Windows 2000, Windows NT 4.0, or Windows 95. It must be supported by the application development environment and VISA I/O library.
Application development environment (or programming environment) -- Microsoft Visual C++ or Borland C++Builder. It must be supported by the VISA I/O library.
GPIB (IEEE 488) interface and 32-bit VISA I/O library -- Keysight GPIB interface with Keysight IO Libraries or equivalent.
Keysight E5270 VXIplug&play driver -- The driver is required to use the Keysight E5270 TIS library.
Minimum disk space -- 4 MB (2 MB for the Keysight TIS library and 2 MB for VXIplug&play driver)
TIS Library Revision:
A.01.01
Resolved Defects:
The following defect is resolved.
- The return value of the Measure_bdv TIS command is wrong. The Measure_bdv command returns the BDV_NORMAL status even if the measurement reaches break down voltage.
Installation Instruction:
See the update.txt file included in the zipped file. See the update.txt file included in the zipped file.
Related Links
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster