Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Software Details
- Software Details
What are you looking for?
TIS Library for E5270A/B Series
System Requirements:
Operating system -- Microsoft Windows XP Professional, Windows 2000, Windows NT 4.0, or Windows 95. It must be supported by the application development environment and VISA I/O library.
Application development environment (or programming environment) -- Microsoft Visual C++ or Borland C++Builder. It must be supported by the VISA I/O library.
GPIB (IEEE 488) interface and 32-bit VISA I/O library -- Keysight GPIB interface with Keysight IO Libraries or equivalent.
Keysight E5270 VXIplug&play driver -- The driver is required to use the Keysight E5270 TIS library.
Minimum disk space -- 4 MB (2 MB for the Keysight TIS library and 2 MB for VXIplug&play driver)
TIS Library Revision:
A.01.01
Resolved Defects:
The following defect is resolved.
- The return value of the Measure_bdv TIS command is wrong. The Measure_bdv command returns the BDV_NORMAL status even if the measurement reaches break down voltage.
Installation Instruction:
See the update.txt file included in the zipped file. See the update.txt file included in the zipped file.
Related Links
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility