What interfaces does VEE 7 support?
VEE 7 supports the following interfaces:
- Keysight 82357A USB/GPIB Interface
- Keysight E5810A or E2050A/B LAN/GPIB gateway
- Keysight 82350A/B or 82341C GPIB interfaces
- USB connect to instruments supporting the TMC protocol
- Standard RS-232
- LAN connect to instruments supporting the VXI-11 protocol
- National Instruments I/O hardware using NI 488 version 1.5 (or higher)