How do I upgrade my E4980A/AL Precision LCR Meter?
For E4980A (2MHz)
Product Option (From) | Product Option (To) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
---|---|---|---|---|---|---|---|---|---|---|---|
n/a | E4980A-001 | E4980AU-001 | Power and DC bias enhance (20V,100mA, 40V DC bias, 2nd DC source) | Software Upgrade | No |
Upgrade Certificate (e-Delivery not available, paper entitlement certificate will be sent to Keysight Technologies Service Center) |
n/a | n/a | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
n/a | E4980A-002 | E4980AU-002 (Discontinue) | Bias current Interface | Internal Hardware Upgrade | No | Keysight Installable Hardware | n/a | n/a | None | Keysight Technologies service center - 2 hrs | Keysight internal use only |
n/a | E4980A-007 | E4980AU-007 | Standard Model | Software Upgrade | No |
Upgrade Certificate (e-Delivery not available, paper entitlement certificate will be sent to Keysight Technologies Service Center) |
n/a | not having E4980A-005 | Adjustment to verify calibration | Keysight Technologies service center - 1.5 hrs | Keysight internal use only |
n/a | E4980A-200 | E4980AU-200 | Add DCR measurement | Software Upgrade | No | Keysight Installable Hardware | A.03.00 and above | E4980A-001 | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
E4980A-710 | E4980A-201 | E4980AU-201 | Handler Interface | Internal Hardware Upgrade | No | Keysight Installable Hardware | n/a | n/a | None | Keysight Technologies service center - 2 hrs | Keysight internal use only |
E4980A-710 |
E4980A-301 | E4980AU-301 | Scanner Interface | Internal Hardware Upgrade | No | Keysight Installable Hardware | n/a | n/a | None | Keysight Technologies service center - 2 hrs | Keysight internal use only |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
For E4980AL (300kHz/ 500kHz/ 1MHz)
1. When your unit model is "E4980AL"
Product Option (From) | Product Option (To) | Order with this number |
Description |
Type |
eDelivery |
Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
---|---|---|---|---|---|---|---|---|---|---|---|
E4980AL-032 | E4980AL-052 | E4980ALU-052 | Upgrade from 300 kHz to 500 kHz for E4980AL-032 | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.05.00 and above | n/a | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
E4980AL-032 | E4980AL-102 | E4980ALU-112 | Upgrade from 300 kHz to 1 MHz for E4980AL-032 | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.05.00 and above | n/a | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
E4980AL-052 | E4980AL-102 | E4980ALU-113 | Upgrade from 500 kHz to 1 MHz for E4980AL-052 | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.05.00 and above | n/a | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
E4980AL-710 | E4980AL-201 | E4980ALU-211 | ADD Handler Interface (Option 201) | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.05.00 and above | n/a | n/a | Keysight Technologies service center - 2 hrs | Keysight internal use only |
E4980AL-710 | E4980AL-301 | E4980ALU-311 | ADD Scanner Interface (Option 301) | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.05.00 and above | n/a | n/a | Keysight Technologies service center - 2 hrs | Keysight internal use only |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
2. When your unit model is "E4980A" 1
Product Option (From) |
Product Option (To) |
Order with this number |
Description |
Type |
eDelivery |
Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time2 | Installation note |
---|---|---|---|---|---|---|---|---|---|---|---|
E4980A-030 | E4980A-050 | E4980ALU-050 | 300 kHz to 500 kHz for E4980A-030 | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.03.00 and above | n/a | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
E4980A-030 | E4980A-100 | E4980ALU-110 | 300 kHz to 1 MHz for E4980A-030 | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.03.00 and above | n/a | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
E4980A-050 | E4980A-100 | E4980ALU-111 |
500 kHz to 1 MHz for E4980A-050 |
Internal Hardware Upgrade | No | Keysight Installable Hardware | A.03.00 and above | n/a | Adjustment and performance tests to verify calibration | Keysight Technologies service center - 2.5 hrs | Keysight internal use only |
E4980A-710 | E4980A-201 | E4980ALU-201 | ADD Handler Interface (Option 201) | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.03.00 and above | n/a | n/a | Keysight Technologies service center - 2 hrs | Keysight internal use only |
E4980A-710 | E4980A-301 | E4980ALU-301 | ADD Scanner Interface (Option 301) | Internal Hardware Upgrade | No | Keysight Installable Hardware | A.03.00 and above | n/a | n/a | Keysight Technologies service center - 2 hrs | Keysight internal use only |
1 The unit is ordered as the E4980AL before November 2014
2 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.