Starting Download..
save Save

How do I upgrade my E4991B Impedance Analyzer?

1. Hardware Upgrades

Frequency upgrade option for the E4991B Impedance Analyzer
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E4991B-100 E4991BU-100 From 500 MHz to 1 GHz for E4991B-050 Hardware No Customer Not Installable n/a n/a Yes Keysight Technologies Service Center n/a
E4991B-300
 
E4991BU-300 From 1 GHz to 3 GHz for E4991B-100 Hardware No Customer Not Installable n/a n/a Yes Keysight Technologies Service Center n/a
E4991B-300 E4991BU-301 From 500 MHz to 3 GHz for E4991B-050 Hardware No Customer Not Installable n/a n/a Yes Keysight Technologies Service Center n/a

Important: Frequency upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

 

Digital H/W Module, OS upgrade option for the E4991B Network Analyzer
Product Serial-prefix (From) Product Serial-prefix (To)  Order with this number  Description Type   eDelivery Upgrade Contents  Minimum Firmware   Incompatible With Adjustments required after installation  Installed by & Installation Time1 Installation note
MY541 to MY542, SG541 to SG542
 
MY543 and above,
SG543 and above
 
E4991BU-0402 Digital H/W Module upgrade
(from Win-7 to Win-10)
 
Hardware Upgrade  No Customer Not-Installable Hardware   n/a  n/a  Yes Keysight Technologies Service Center - 2.0 hrs n/a

1 The installation time stated does not include adjustment and verification time. Additional labor charges may apply.

2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available.

About E4991B Windows 7

  • The E4991B with Windows 7 has the serial prefix of MY541 to MY542 or SG541 to SG542.
  • There are no plans to upgrade to Windows 8.

About E4991B Windows 10

  • The E4991B with Windows 10 has the serial prefix of MY543 and above or SG543 and above.
Other upgrade option for the E4991B Impedance Analyzer
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E4991B-1E5 E4991BU-1E5 High Stability Timebase Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center n/a
E4991B-001 E4991BU-001 DC Bias Source Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center n/a
E4991B-007 E4991BU-007 Temperature Characteristic Test Kit Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center n/a
E4991B-010 E4991BU-010 Probe Station Connection Kit Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center n/a

The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

2. Software Upgrades

Software Upgrades for the E4991B Impedance Analyzer
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E4991B-002 E4991BU-002 Material Measurement Firmware, Fixed perpetual license Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail. The 16453A or 16454A is required for measurement.

(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

3. Firmware Upgrades

Was this helpful?


Didn't find what you're looking for?