The E5080A help system provides easy access to information related to the use of E5080A ENA Network Analyzer. It is available in the following formats:

Format Description Note
Web Help Browser based help system accessible through Internet The contents are same as the HTML help.
HTML Help (.chm) Embedded help This can be downloaded for viewing on your PC. Updating the firmware also updates this help file on the E5080A. Download and place this file on the local hard disk of your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.

Localized Help

The Localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with E5080A firmware releases are not provided.

Language Firmware Rev. Format Note
Simplified Chinese A.11.7x HTML Help (.chm) This can be downloaded for viewing on your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.
Traditional Chinese A.11.7x HTML Help (.chm) This can be downloaded for viewing on your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.