Starting Download..
save Save

High Speed Interconnects Compliance Test Solutions

Method of Implementation (MOI) using Keysight's Vector Network Analyzer with Enhanced TDR Application

As bit rates of digital systems increase, signal integrity of high-speed interconnects drastically affects system performance. Fast and accurate analysis of interconnects performance in both time domain and frequency domains in single test system becomes critical to ensure interoperability and fast-to-market.

  • Keysight’s Vector Network Analyzer (VNA) and Enhanced TDR application provide one-box solution for high-speed interconnects analysis, including impedance, S-parameters, and eye diagrams.
  • Method of implementation (MOI), a guide of measurement procedure to support compliance test for each technology standard is provided. Using MOIs and state files, you can perform compliance testing in a faster and easier way.
  • Supported product platforms:
    • Benchtop ENA: E5080B + S96011B
    • Benchtop PNA "B" series + S93011B
    • Keysight Streamline Series USB/TBT VNA: P500xA/B (2-port) / P502xA/B (4-port) + S97011B
    • PXI VNA: M9800A to M9808A + S95011B
    • Legacy VNA: E5071C + E5071C-TDR
  • Checkout Keysight's new high-speed interconnects compliance test automation for USB Type-C and DisplayPort.

For more information about Keysight Network Analyzer and Services, visit us on the web.

                                 KeysightCare                                             

     Network Analyzer              KeysightCare                  YouTube Video          VNA + TDR Promotion NEW!

Technology StandardsAvailable MOI & State Files
Connectors and Cable AssembliesTx/Rx Hot TDRCompliance SW Automation
USB TestingUSB 2.0

P502xB NEW!
E5080B
E5071C

USB 3.0P502xB NEW!
E5080B
E5071C
N/AN/A
USB 3.1E5071C
E5080B
N/AN/A
USB 3.1 Type-CE5071C
M937xA
E5071CS94USBCB NEW!

USB4 Version 2.0/USB4
USB Type-C

E5080B

E5080B NEW!

N522xB

S94USBCB NEW!

USB4/USB 3.2 LRD Active Cable

E5080B    NEW!

P502xA

N522xB

N/AS94USBCB NEW!
HDMIHDMI 1.4bE5071CE5071CN/A
HDMI 2.0E5071C (*2)E5071CN/A
HDMI 2.1

E5071C
M937xA

E5080BN/A
SATAv3.0E5071CE5071CN/A
DisplayPortv1.2bE5071CN/AS94DPPCB NEW!
v1.3E5071CN/AS94DPPCB NEW!
v2.0/v2.1 (DP80/DP40)E5080B NEW!
P502xA
N522xB
E5080B NEW!
P502xA
N522xB
S94DPPCB NEW!
MIPI™D-PHY v1.1N/AE5071CN/A
M-PHYN/AE5080B NEW!
P502xA 
N/A
C-PHYN/AE5080B NEW!
P502xA
N/A
D-PHYN/A

E5080B NEW!

N522xB

N/A
Ethernet100BASE-TXN/AE5071C
E5080B
N/A
10GBASE-TN/AE5071CN/A
10GBASE-KR /
40GBASE-KR4

E5071C
E5080B

N/AN/A

Gigabits Ethernet

100G/200G/400G/800G

Keysight PNA + PLTS with PAM-4 analysis
Automotive Ethernet100M-10GbpsE5080B
P500xA / P502xA
M980xA PXI Series
N/A1000BASE-T1 Solution
MHLv2.0E5071CN/AN/A
PCI Express®PCIe 3.0N/AE5071C
E5080B
N/A

PCIe4.0/PCIe5.0

N/AE5080BN/A
BroadR-Reachv3.2E5071CN/AN/A
SD CardUHS-IIN/AAvailable (*1)N/A
CfastCFAST_PHYN/AAvailable (*1)N/A

N/A: Not defined in specification or Currently Not Available

*1: Contact Keysight sales representative for more detail.
*2: HDMI 2.0 uses the same cable as HDMI 1.4b.

Was this helpful?


Didn't find what you're looking for?